HUBBELL
WBP_NP266I_PRODIMAGE
WBP_NP266I_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 6-Gang, 6) Decorator, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NP266I

6-Gang Wallplate 6-Decorator

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP266I

Color

Ivory

Construction

Molded

Cutout

6) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

6-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 6-Gang

Style

6-Decorator

Type

Decorator

UPC

883778102806

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Specifications