HUBBELL
WBP_NP703I_PRODIMAGE
WBP_NP703I_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 1) 2.15" Opening, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ703I

Double Mid-Size Wallplate, One 2.15" Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ703I

Color

Ivory

Construction

Molded

Cutout

1) 2.15" Opening, 4-Bolt

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Height - 4.88" (124.0)
  • Hole Diameter - 2.16 in. (54.9)
  • Mounting Screw - Steel
  • Plate Material - Nylon
  • Size - 1-Gang
  • Thickness - .06 in. (1.5).

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778108068

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications