HUBBELL
WBP_NPJJ26I_PRODIMAGE
WBP_NPJJ26I_PRODIMAGE
WBP_NPJJ26I_side-R_PRODIMAGE
WBP_NPJJ26I_back_PRODIMAGE
WBP_NPJJ26I_side-L_PRODIMAGE

Wallplates and Box Covers, Wallplates, Nylon, 1-Gang, Jumbo, 1) Decorator Opening, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPJJ26I

Wallplates and Box Covers, Wallplates,Nylon, 1-Gang, Jumbo, 1) Decorator Opening, Ivory

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material

Product details

General

Catalog Number

NPJJ26I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Number of Gang(s)

1-Gang

Size

Jumbo

Style

1-Decorator

Type

Decorator

UPC

883778306716

Logistics

Carton Quantity

25