HUBBELL
WBP_HBLSS264X_PRODIMAGE
WBP_HBLSS264X_PRODIMAGE
WBP_HBLSS264X_back_PRODIMAGE
WBP_HBLSS264X_open_PRODIMAGE
+1
WBP_HBLSS264X_front_PRODIMAGE

1 Gang, Stainless Steel GFCI Cover, 4X

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLSS264X

1 Gang, Stainless Steel GFCI Cover, 4X

Stainless steel weatherproof flip covers are suitable for use in applications where corrosion and sanitation are vital concerns. Heavy duty 316 stainless steel provides an excellent finish and superior corrosion resistance in all applications. Models listed are typically used in indoor/outdoor applications such as, food/chemical processing, pharmaceutical and water treatment facilities.

  • Heavy Duty 316 Stainless Steel
  • Duplex & GFI Versions
  • Horizontal & Vertical Mounting Positions
  • Polished finish to increase corrosion resistance and aesthetic appearance

Product details

General

Catalog Number

HBLSS264X

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Number of Gang(s)

1-Gang

Series

Weatherproof Covers

Size

Standard

Type

Weatherproof Covers

UPC

783585586663

Logistics

Carton Quantity

10