HUBBELL
WBP_RW58300_PRODIMAGE
WBP_RW58300_PRODIMAGE
WBP_RW58300_App_closed-2_PRODIMAGE
WBP_RW58300_App_closed-1_PRODIMAGE

WP HOOD, 1G VERT, MULTI OPNG, BK

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RW58300

WP HOOD, 1G VERT, MULTI OPNG, BK

NEMA 3R rated Extra Duty non-metallic while-in-use covers offer weather protection for outlets when they are in use. High impact polycarbonate construction provides maximum durability and longevity. Available in aesthetically pleasing low profile.

  • Patented EZ Change Pin for Horizontal or Vertical Mount
  • 2014 NEC Compliant EXTRA DUTY® Rated
  • Fits Standard Devices and GFCI Openings
  • 16 Configurations from 1 Catalog Number

Product details

General

Catalog Number

RW58300

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate, High Impact

Number of Gang(s)

1-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778305870

Logistics

Carton Quantity

8

Pallet Quantity

896