HUBBELL
WBP_WP8E_PRODIMAGE
WBP_WP8E_PRODIMAGE
Discontinued

Wallplates and Boxes, While in Use Cover, 1-Gang, Vertical Mount, Duplex Opening

Brand:

Bryant

Catalog ID:

WPB8E

Wallplates and Boxes, While in Use Cover, 1-Gang, Vertical Mount, Duplex Opening

Product details

General

Catalog Number

WPB8E

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

781786145696

Resources and downloads