WBP_HBL17CM50_PRODIMAGE
WBP_HBL17CM50_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Yellow Elastomer

Brand:

Catalog ID:

HBL17CM50

Wallplates and Boxes, Weatherproof Covers, 1-Gang, For PresSwitch, Standard Size, Yellow Elastomer

Standard Product

Product details

General

Color
Yellow
Construction
Molded
EU RoHS Indicator
No
Item Type
Weatherproof Plates
Knockouts
None
Material
Neoprene
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Weatherproof Plates
Style
Press Switch
Type
Weatherproof Plates
UPC
783585808925

Dimensions

Length
4.63 in
Weight
0.3 lb
Width
2.94 in

Logistics

Carton Quantity
10