GRP 132P-I-3.70R GF20 / NYLON 6 / BLACK
Request a Quote
Brand:
Gleason Reel
Catalog ID:
132P-I-3.7
GRP 132P-I-3.70R GF20 / NYLON 6 / BLACK
Compact Design
Solid
Snap-Together Links
Non-Conductive
Resists Corrosion
Product details
Resources and downloads
Product details
General
Color
Black
Material
Nylon 6
Series
PowerTrak GRP
Type
Standard Track
Dimensions
Bend (Radius)
3.7
Curve Length
1.5 ft
Height
1.34 in
Height - Window
0.98 in
Mounting Height
8.74 in
Pitch
1.81 in
Weight
0.44 lb
Width
2.44 in
Width - Window
1.5 in
Conductor Related
Diameter - Cable Outside
0.82 in
Resources and downloads
Specifications
GRD-132P-I-3.7-SPEC-EN
Brochures
POWERTRAK® GRP Non-Metallic Cable/Hose Carrier Contains POWERTRAK® GRP and POWERTUBE™ (HHI-GR-CAT-EN-02029)
Installation Manuals
Download All
Cable/Hose Guidelines 043181
GRP Instructions - All Models 046823