text.skipToContent text.skipToNavigation

1514-3.9

by Gleason Reel 

Catalog ID: 1514-3.9

PowerFlex Carrier Track 1514-3.9R 2.05H X 2.36W

  • Complete cable and hose protection from high temperatures and hot chips
  • Rugged stainless steel sections mechanically riveted for strength
  • Operates in temperatures to 250°
  • Installs in any position
  • Wide range of sizes
  • Economical

Product Details

General

Material Stainless Steel Outer Shell, Fiber-Reinforced Nylon Inner Liner
Series PowerFlex
Type Enclosed Track

Dimensions

Bend (Radius) 8.9 in
Curve Length 2 ft
Height 2.05 in
Height - Window 1.57 in
Mounting Height 9.92 in
Pitch 0.79 in
Self Supporting Length 2.5 ft
Weight 1.1 lb
Width 2.36 in
Width - Window 1.41 in

Conductor Related

Diameter - Cable Outside 1.26 in

Resources/Downloads