HUBBELL
GLEASON_TRAK-POWERTUBE_PRODIMAGE
GLEASON_TRAK-POWERTUBE_PRODIMAGE

1530 PowerTube ASSM 4.12R BLACK

Brand:

Gleason Reel

Catalog ID:

1530-4.12

1530 PowerTube ASSM 4.12R BLACK

Compact design,Solid design,Enclosed links

Product details

General

Catalog Number

1530-4.12

Series

PowerTube

Total Travel

9.5 ft

Type

Enclosed Track

Dimensions

Bend (Radius)

4.12

Curve Length

2 ft

Height

2.25 in

Height - Window

1.5 in

Mounting Height

10.92 in

Pitch

2 in

Weight

1.48 lb

Width

3.68 in

Width - Window

3 in

Conductor Related

Diameter - Cable Outside

1.25 in