HUBBELL
GLEASON_TRAK-FLIPTOP_PRODIMAGE
GLEASON_TRAK-FLIPTOP_PRODIMAGE

GRP252P-3R-4.7R GF20 / NYLON 6 / BLACK

Brand:

Gleason Reel

Catalog ID:

252P-IIIR-4.7

GRP252P-3R-4.7R GF20 / NYLON 6 / BLACK

  • Standard Design
  • Snap-Together Links With Flip-Tops
  • Vertical Separators Available

Product details

General

Catalog Number

252P-IIIR-4.7

Color

Black

Material

Nylon 6

Series

PowerTrak GRP

Type

Flip-Top Track

Dimensions

Height

2.5 in

Height - Window

1.75 in

Mounting Height

12.06 in

Pitch

2.5 in

Weight

1.5 lb

Width

7.7 in

Width - Window

6.6 in

Conductor Related

Diameter - Cable Outside

1.46 in