text.skipToContent text.skipToNavigation

2863-13.7

by Gleason Reel 

Catalog ID: 2863-13.7

PowerFlex Carrier Track 2863-13.7 3.70H X 7.48W

  • Complete cable and hose protection from high temperatures and hot chips
  • Rugged stainless steel sections mechanically riveted for strength
  • Operates in temperatures to 250°
  • Installs in any position
  • Wide range of sizes
  • Economical

Product Details

General

Material Stainless Steel Outer Shell, Fiber-Reinforced Nylon Inner Liner
Series PowerFlex
Type Enclosed Track

Dimensions

Bend (Radius) 21.54 in
Curve Length 4.5 ft
Height 3.7 in
Height - Window 2.83 in
Mounting Height 31.26 in
Pitch 1.18 in
Self Supporting Length 4.5 ft
Weight 3.56 lb
Width 7.48 in
Width - Window 6.38 in

Conductor Related

Diameter - Cable Outside 2.36 in

Resources/Downloads