HUBBELL
ACC-ECTA_90
ACC-ECTA_90
play

ACC-ECTA128, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 8"

Brand:

Burndy

Catalog ID:

ACC-ECTA128

Wiley Edge Clip with Cable Tie, Vertical (90 deg.) parallel installation.

Route cable bundles without the need for mounting holes or additional hardware;insatll in a Vertical/Horizontal (90 degree) or Parallel/Vertical (180 degree)orientation

Product details

General

Application

For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles;50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”;Custom lengths available

Catalog Number

ACC-ECTA128

Construction Material - Main

Nylon

Installation Type

Vertical (90 deg.) parallel installation

Material

Nylon 12

Sub Brand

Cable Tie

Tensile Strength

50 lb.

Type

Edge Clip Tie

UPC

621945554320

Dimensions

Dimension - Bundle Diameter Max inch

1.95 in

Length

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

N

Certification - cULus

N

Certified Listed

UL62275 Recognized

Industry Standard(s)

UL62275 Recognized

Logistics

Carton Quantity

1000