HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK
Discontinued

CT120200D0, Cable Tie, 120 Lb Tensile, Black

Brand:

Burndy

Catalog ID:

CT120200D0

Nylon UNIRAP - 120 Lb. Tensile Strength.

Product details

General

Catalog Number

CT120200D0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Trade Name

UNIRAPâ„¢

UPC

781810333457

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

221 mm

Dimension - Length Overall inch

8.70 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

3000

Packaging Type

Bag

Resources and downloads