HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT175600Q0UG, Cable Tie, 6" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT175600Q0UG

Universal grade cable Ties, Nylon 6/6 UV Stabilized, 175 Lbs, 21" L, UV Black, 6" Bundle Dia, Package: 25.

Standard Cable Tie

Nylon 6/6 Standard, One piece injection molded, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease, and diluted acids, Rounded edges and bent tip for easy installation, Self-Locking

Product details

General

Application

For both field and production line use

Catalog Number

CT175600Q0UG

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Sub Brand

CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAPâ„¢

Type

CT_UG

UPC

781810499160

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1500

Minimum Pack Quantity

25