HUBBELL
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT175600Q1, Cable Tie, 6" Max Bundle, 175 Lb Tensile, Brown

Brand:

Burndy

Catalog ID:

CT175600Q1

Nylon cable ties, Tensile strength-175 Lbs, Color- Brown,21"L, 0.35"W, 6.00" Bundle Dia.

Standard Cable Tie

Product details

General

Color

Brown

Material

NYLON 6/6

Military Specification

MS3367

Rating - Minimum Tensile Strength lbs

175 lb

Trade Name

UNIRAPâ„¢

UPC

781810333648

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

533 mm

Dimension - Length Overall inch

21 in

Dimension - Width inch

0.35 in

Dimension - Width mm

9 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-3-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

5000

Resources and downloads