HUBBELL
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT18200M, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT18200M

Natural Nylon 6/6 Cable Tie, 2" Max. Bundle Dia, 18 Lbs, 8" Long,.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

Product details

General

Application

For General Purpose

Catalog Number

CT18200M

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAPâ„¢

Type

Mini

UPC

781810331675

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000