HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT250800Q0, Cable Tie, 8.43" Max Bundle, 250 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT250800Q0

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 28.70"L, 0.50"W, 08.43" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT250800Q0

Color

UV Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Tool Type

Heavy

Trade Name

UNIRAPâ„¢

UPC

781810334652

Dimensions

Dimension - Bundle Diameter Max inch

8.43 in

Dimension - L Length Overall mm

729 mm

Dimension - Length Overall inch

28.70 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Packaging Type

Bag