HUBBELL
BUR_CT50175MH10C0_PRODIMAGE
BUR_CT50175MH10C0_PRODIMAGE

CT30125MH8M0, Cable Tie, 1.25" Max Bundle, 30 Lb Tensile, UV Black, Screw Mount

Brand:

Burndy

Catalog ID:

CT30125MH8M0

Nylon cable ties, Tensile strength-30 Lbs, Color- UV Black, 05.80"L, 0.13"W, 01.25" Bundle Dia.

Mounting Hole

Product details

General

Catalog Number

CT30125MH8M0

Color

Black

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

30

Trade Name

UNIRAPâ„¢

UPC

781810335239

Dimensions

Dimension - Bundle Diameter Max inch

1.25

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.80 in

Dimension - Screw Size inch

#8

Dimension - Width inch

0.13 in

Dimension - Width mm

3 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag

Resources and downloads