HUBBELL
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT40200CUG, Cable Tie, 2" Max Bundle, 40 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT40200CUG

Nylon cable ties, Tensile strength-40 Lbs, Color- Natural, 07.90"L, 0.15"W, 02.00" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT40200CUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40

Tool Type

Intermediate

Trade Name

UNIRAPâ„¢

UPC

781810469064

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.90 in

Dimension - Width inch

0.15 in

Dimension - Width mm

3.8 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

13000

Minimum Pack Quantity

100