BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT40400C, Cable Tie, 4" Max Bundle, 40 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT40400C

Nylon cable ties, Tensile strength-40 Lbs, Color- Natural, 14.25"L, 0.14"W, 04.00" Bundle Dia.

Standard Cable Tie

Product details

General

Color
Natural
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
40
Tool Type
Intermediate
Trade Name
UNIRAPâ„¢
UPC
781810332160

Dimensions

Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
362 mm
Dimension - Length Overall inch
14.25 in
Dimension - Width inch
0.14 in
Dimension - Width mm
4 mm

Certifications And Compliance

Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
100
Packaging Type
Bag

Resources and downloads

Product Cross Section Image(s)

Sales Drawings