HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT50300C0UG, Cable Tie, 50 Lb Tensile, Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT50300C0UG

Universal Grade Cable Tie, 11.3 IN L, 0.18 IN W, Tensile Strength: 50 LB Minimum, Material: Nylon 6/6 UV, Color: Black.

  • Cable Ties for General Use
  • Most sizes available in Natural or Black
  • One-piece injection molded

Features: Nylon 6/6 Standard, Available In Black And Natural, One Piece Injection Molded, Maximum Strength And Adjustability For Versatility, Chemically Resistant To Solvents, Oils, Grease, And Diluted Acids, Rounded Edges And Bent Tip For Easy Installation, Self-Locking, Installation Tool: TWT1, MK7 Tool

Product details

General

Application

For General Purpose

Catalog Number

CT50300C0UG

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAPâ„¢

Type

UG, Standard

UPC

781810469149

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

288 mm

Dimension - Length Overall inch

11.34 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

14000