BUR_PPHID-264194_CTSSFC
BUR_PPHID-264194_CTSSFC

CTSS250800FC304L, 304 Stainless Steel Cable Tie, 250 Lb Tensile, 39.37" Long, Fully Coated

Brand:

Burndy

Catalog ID:

CTSS250800FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 250 Lb, 39.37" L, 0.31" W, 8.11" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

Product details

General

Connector Type
FULLY COATED
Material
304 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
250
Trade Name
UNIRAPâ„¢
UPC
781810647073

Dimensions

Dimension - Bundle Diameter Max inch
8.11
Dimension - L Length Overall mm
1000 mm
Dimension - Length Overall inch
39.37 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
50

Resources and downloads

Product Cross Section Image(s)

Sales Drawings