HUBBELL
BUR_PPHID-264184_CTSS
BUR_PPHID-264184_CTSS

CTSS700700316L, 316 Stainless Steel Cable Tie, 700 Lb Tensile, 27.56" Long

Brand:

Burndy

Catalog ID:

CTSS700700316L

Uncoated stainless steel cable ties 316 grade, Tensile strength: 700 Lb, 27.56" L, 0.50" W, 7.09" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Connector Type

UNCOATED

Material

316 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Rating - Minimum Tensile Strength lbs

700

Trade Name

UNIRAPâ„¢

UPC

781810651834

Dimensions

Dimension - Bundle Diameter Max inch

7.09

Dimension - L Length Overall mm

700 mm

Dimension - Length Overall inch

27.56 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

400

Minimum Pack Quantity

50

Resources and downloads