HUBBELL
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT18200MUG, Cable Tie, 2" Max Bundle, 18 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT18200MUG

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 7.95"L, 0.10"W, 2.00" Bundle Dia.

Standard Cable Tie

Product details

General

Catalog Number

CT18200MUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Tool Type

Mini

Trade Name

UNIRAPâ„¢

UPC

781810469033

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

202 mm

Dimension - Length Overall inch

7.95 in

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40000

Minimum Pack Quantity

1000