HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT50400RC0, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Releasable

Brand:

Burndy

Catalog ID:

CT50400RC0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.60"L, 0.18"W, 04.00" Bundle Dia.

Releaseable

Product details

General

Catalog Number

CT50400RC0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Trade Name

UNIRAPâ„¢

UPC

781810334744

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag