HUBBELL
BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT50175C11, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Telco Gray

Brand:

Burndy

Catalog ID:

CT50175C11

Nylon cable ties, Tensile strength-50 Lbs, Color- Telco Gray, 08.00"L, 0.18"W, 01.75" Bundle Dia.

Standard Cable Tie

Product details

General

Color

Gray

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

UPC

781810332542

Dimensions

Dimension - Bundle Diameter Max inch

1.75

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

08.00 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Resources and downloads