BUR_PPHID-264171_CT250800Q0UG
BUR_PPHID-264171_CT250800Q0UG

CT175800Q0, Cable Tie, 8" Max Bundle, 175 Lb Tensile, Black

Brand:

Burndy

Catalog ID:

CT175800Q0

Nylon cable tie,Tensile strength:175lb,Bundle dia:8.

Standard Cable Tie

Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application
For connecting cable to ground rod
Color
UV Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
0 °C
Rating - Minimum Tensile Strength lbs
175
Sub Brand
UNIRAP
Tool Type
Heavy
Trade Name
UNIRAPâ„¢
Type
STANDARD
UPC
781810661123

Dimensions

Dimension - Bundle Diameter Max inch
8.9
Dimension - L Length Overall mm
830 mm
Dimension - Length Overall inch
32.67 in
Dimension - Width inch
0.35 in
Dimension - Width mm
8.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
500
Minimum Pack Quantity
25

Resources and downloads