BUR_PPHID-264184_CTSS
BUR_PPHID-264184_CTSS

CTSS500800304L, 304 Stainless Steel Cable Tie, 500 Lb Tensile, 39.37" Long

Brand:

Burndy

Catalog ID:

CTSS500800304L

Uncoated stainless steel cable ties 304 grade, Tensile strength: 500 Lb, 39.37" L, 0.31" W, 8.12" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Connector Type
UNCOATED
Material
304 STAINLESS STEEL
Operating Temperature Celcius Max
300 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 300
Operating Temperature Range Fahrenheit
-
Rating - Minimum Tensile Strength lbs
500
Trade Name
UNIRAPâ„¢
UPC
781810651490

Dimensions

Dimension - Bundle Diameter Max inch
8.12
Dimension - L Length Overall mm
1000 mm
Dimension - Length Overall inch
39.37 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Minimum Pack Quantity
50

Resources and downloads

Product Cross Section Image(s)

Sales Drawings