HUBBELL
BUR_PPHID-264184_CTSS
BUR_PPHID-264184_CTSS

CTSS900400316L, 316 Stainless Steel Cable Tie, 900 Lb Tensile, 15.75" Long

Brand:

Burndy

Catalog ID:

CTSS900400316L

Uncoated stainless steel cable ties 316 grade, Tensile strength: 920 Lb, 15.75" L, 0.62" W, 4.02" Bundle Dia.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Connector Type

UNCOATED

Material

316 STAINLESS STEEL

Operating Temperature Celcius Max

300 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 300

Rating - Minimum Tensile Strength lbs

920

Trade Name

UNIRAPâ„¢

UPC

781810651872

Dimensions

Dimension - Bundle Diameter Max inch

4.02

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width inch

0.62 in

Dimension - Width mm

15.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Resources and downloads