HUBBELL
GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-233C Reel,Series A, Lift 30Ft 14/3 SO (A-233C)

Brand:

Gleason Reel

Catalog ID:

A-233C

Series A Cast Aluminum Reel Lift 30Ft 14/3 SO (A-233C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-233C

Listings

UL

Product Category

Reels

UPC

783246000293

Dimensions

Cable Length Active

30

Length

30 in

Weight

36.1 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Number of Conductors

3

Wire Size

#14 AWG