GLEASON_REEL-A_PRODIMAGE
GLEASON_REEL-A_PRODIMAGE

A-242B Reel,Series A, Lift 20Ft 16/4 SO (A-242B)

Brand:

Gleason Reel

Catalog ID:

A-242B

Series A Cast Aluminum Reel Lift 20Ft 16/4 SO (A-242B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application
Ceiling, wall or under bench mount
Listings
UL
Product Category
Reels
UPC
783246000392

Dimensions

Cable Length Active
20
Length
20 in
Weight
33.5 lb

Electrical Ratings

Current / Amperage Rating
8 A
Current Rating
8 A

Conductor Related

Number of Conductors
4
Wire Size
#16 AWG