HUBBELL
GLEASON_REEL-ER_PRODIMAGE
GLEASON_REEL-ER_PRODIMAGE

ER41640 Series ER General Purpose Electric Reel 40' 16/4 With Cable

$2,193.81 USD

Brand:

Gleason Reel

Catalog ID:

ER41640

Series ER General Purpose Electric Reel 40' 16/4 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

Product details

General

Application

Hand pull or moving machinery

Catalog Number

ER41640

Listings

CSA

Product Category

Reels

UPC

783246001672

Dimensions

Cable Length Active

40

Length

40 in

Weight

46 lb

Conductor Related

Number of Conductors

4

Wire Size

#16 AWG