HUBBELL
WBP_HBLC30163TT_PRODIMAGE
WBP_HBLC30163TT_PRODIMAGE
Discontinued

Cord and Cable Reels, Commercial Series, 16/3 SJEO, 30' Length, with Triple Tap

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLC30163TT

Cord and Cable Reels, Commercial Series, 16/3 SJEO, 30' Length, with Triple Tap.

  • Removable bracket allows reel to be dis-engaged from mount
  • Durable light weight non-metallic housing

Spring Rewind and Ratchet Lock

Product details

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

30 Ft

Cable Type

#16/3 SJT

Catalog Number

HBLC30163TT

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Triple Tap

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Commercial

Specifications

  • Cable Feet (m) - 30 (9.1)
  • Cable Type - 16/3 SJT
  • Watts (Max) - 1875 W
  • Weight Lbs. (kg) - 8.5 (3.9)

Style

Three Outlets

Type

Reel With Triple Tap

UPC

783585198552

Dimensions

Cable Length Active

360

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1

Pallet Quantity

144