HUBBELL
WBP_HBLHR3825_PRODIMAGE
WBP_HBLHR3825_PRODIMAGE

Hose Reels, Low Pressure, .50" Diameter, 50 ' Length, Orange

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLHR5050

Hose Reels, Low Pressure, .50" Diameter, 50 ' Length, Orange

  • Spring rewind and ratchet lock
  • Multi-position four roller guide and adjustable hose stop
  • Full flow shafts and swivels assure maximum product delivery

Spring Rewind and Ratchet Lock

Product details

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

50 Ft

Catalog Number

HBLHR5050

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Low Pressure- 1/2" ID

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Air/Water/Liquid Industrial

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Input Hose Fitting - 3/8
  • Max Pressure - 300
  • O.D. Inch (mm) - 0.77 (19.6)
  • Weight Lbs. (kg) - 44 (20.0)

Style

Input NPTF 3/8"

Type

Low Pressure ½" Id

UPC

783585243672

Dimensions

Cable Length Active

600

Reel Frame Dimension

Steel

Conductor Related

Nema Color

Orange

Logistics

Carton Quantity

1