HUBBELL
GLEASON_SLIPRING_S-Reel_PRODIMAGE
GLEASON_SLIPRING_S-Reel_PRODIMAGE
play

RP035-24 Rota-Power Collector Assembly 24 Pole 35 Amp

$5,832.81 USD

Brand:

Gleason Reel

Catalog ID:

RP035-24

Rota-Power Collector Assembly 24 Pole 35 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

Product details

General

Catalog Number

RP035-24

Number Of Poles

24

Series

Rota-Power RP

UPC

783246019059

Electrical Ratings

Current / Amperage Rating

35 A

Resources and downloads

Specifications

Videos

play
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry