HUBBELL
GLEASON_SLIPRING_S-Reel_PRODIMAGE
GLEASON_SLIPRING_S-Reel_PRODIMAGE
play

RP075-06 Rota-Power Collector Assembly 6 Pole 75 Amp

$2,274.60 USD

Brand:

Gleason Reel

Catalog ID:

RP075-06

Rota-Power Collector Assembly 6 Pole 75 Amp

  • Rings are made of Copper Alloy for best combination of conductivity and durability
  • Brushes are made of Copper graphite
  • Brush Springs made from Zinc plated steel
  • Speed = Nominal 125 RPM

Product details

General

Catalog Number

RP075-06

Number Of Poles

6

Series

Rota-Power RP

UPC

783246019127

Electrical Ratings

Current / Amperage Rating

75 A

Resources and downloads

Specifications

Videos

play
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry