HUBBELL
Image of HBLBG07 ERGO-2 Tool Balancer 5.0 - 10.0 lbs Load Capacity
Image of HBLBG07 ERGO-2 Tool Balancer 5.0 - 10.0 lbs Load Capacity
play
ToolAssitPro - ERGO 1 Tool Balancers

ERGO-2 Tool Balancer 5.0 - 10.0 lbs Load Capacity

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBG07

ERGO-2 Tool Balancer 5.0 - 10.0 lbs Load Capacity

  • Load capacity 5 - 10 lbs (2.3 - 4.5 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with constant pull

Product details

General

Cable Length

8 ft (2.4 m)

Catalog Number

HBLBG07

Load Capacity

5 - 10 lbs (2.3 - 4.5 kg)

Series

Medium Duty

Style

Min/Max (lbs): 5-10

Type

Constant Tension

UPC

783585686424

Dimensions

Weight

6 lb

Resources and downloads

Specifications

Videos

play
ToolAssitPro - ERGO 1 Tool Balancers