HUBBELL
WBP_31648038GPK100_PRODIMAGE
WBP_31648038GPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31648038GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

Bulk Packed 100

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648038GPK100

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .250"-.312" (6.35-7.93)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022734

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.25-0.312 in (6.35-7.93 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10