HUBBELL
WBP_31648039GPK100_PRODIMAGE
WBP_31648039GPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.500", Blue.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31648043GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.500", Blue.

Bulk Packed 100

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648043GPK100

Color

Blue

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .375"-.500" (9.50-12.7)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022765

Dimensions

Display Size

1/2" and 3/4" Form 2

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.375-0.5 in (90.5-12.7 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10