HUBBELL
WBP_HS1002GPK25_PRODIMAGE
WBP_HS1002GPK25_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_HS1002GPK25_closed_PRODIMAGE

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HS1002GPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Gray

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

Product details

General

Application

Straight Snap-In Connector

Catalog Number

HS1002GPK25

Color

Gray

Environmental Conditions

Non-Weather Resistant

EU RoHS Indicator

Yes

Item Type

Juniors® Miniature Snap-In Cord Connectors with Spiral

Material

Nylon

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .28"-.32" (7.1-8.1)
  • For Chassis Thickness - .10" (2.5) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023380

Dimensions

Display Size

.50" Actual (12.7)

Conductor Related

Conductor Range

0.28-0.32 in (7.1-8.1 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5