HUBBELL
WBP_20509002_PRODIMAGE
WBP_20509002_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 2"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

20509006

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 2"

Standard Product

Product details

General

Application

Weatherproofing

Catalog Number

20509006

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • NPT Hub Size - 2 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326832

Dimensions

Diameter - Inside

2.31 in

Display Size

2"

Hub Size

2"

Outside Diameter

2.83 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10