HUBBELL
WBP_SECM40G_PRODIMAGE
WBP_SECM40G_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connectors, European Style, .87-1.3", 40MM, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SECM40G

Kellems Wire Management, Cord Connectors, European Style, .87-1.3", 40MM, Gray

Standard Product

Product details

General

Application

Straight Male Connector

Catalog Number

SECM40G

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile Metric

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .87"-1.30" (22.0-32.0)
  • Gland - Buna N
  • Hub Size - M40

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018621

Dimensions

Display Size

40mm

Hub Size

M40

Conductor Related

Conductor Range

0.87-1.3 in (22.0-32.0 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50