HUBBELL
GLEASON_FESTOON-C60C-RAIL_PRODIMAGE
GLEASON_FESTOON-C60C-RAIL_PRODIMAGE

C60-HB-Z C60 RAIL SUPPORT BRKT ASSM

Brand:

Gleason Reel

Catalog ID:

C60-HB-Z

C60 RAIL SUPPORT BRKT ASSM

Product details

General

Catalog Number

C60-HB-Z

Material - Hardware

Zinc Plated Steel

Series

C60

Type

Bracket

Dimensions

Dimension - Height inch

2.7

Overall Length

5

Overall Width

3.12

Resources and downloads