text.skipToContent text.skipToNavigation

T50-EC

by Gleason Reel 

Catalog ID: T50-EC

END CAP,T50 RAIL

Product Details

General

Application Closes rail ends
Material - Hardware Black Vinyl
Series T50
Type End Cap

Dimensions

Diameter 1.5 in

Resources/Downloads