T50-ES-Z T50 END STOP ASSEMBLY
Request a Quote
Brand:
Gleason Reel
Catalog ID:
T50-ES-Z
T50 END STOP ASSEMBLY
Product details
Resources and downloads
Product details
General
Application
Support curved or straight rail sections at end(s) of open system, Prevents trolleys from running off track
Material - Hardware
Zinc Plated Steel
Series
T50
Type
End Stop
Dimensions
Dimension - Height inch
3.25
Overall Length
5.6
Overall Width
3
Resources and downloads
Specifications
T50-ES-Z Specification Sheet
Brochures
GLEASON_T50_BROCHURE