HUBBELL
GLEASON_FESTOONT-50_PRODIMAGE
GLEASON_FESTOONT-50_PRODIMAGE

T50-F03-2305T-Z-S T50 Tow Trolley

Brand:

Gleason Reel

Catalog ID:

T50-F03-2305T-Z-S

T50 Tow Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product details

General

Accessories

  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig

Application

For Flat Cable

Cable Type

Flat

Catalog Number

T50-F03-2305T-Z-S

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

T50

Type

Tow Trolley

Dimensions

Diameter - Saddle

3.12

Overall Length

7.88

Width - Saddle

6.31

Width - Window

5 in

Conductor Related

Max Cable thickness

2.31

Resources and downloads