T50-F04-2305T-Z-S T50 Tow Trolley
Request a Quote
Brand:
Gleason Reel
Catalog ID:
T50-F04-2305T-Z-S
T50 Tow Trolley
Unique eight wheeled trolleys glide smoothly around curves or along straight sections
Sturdy hanger system makes custom installation quick and easy
Product details
Resources and downloads
Product details
General
Accessories
Hanger bracket
End stop hanger bracket
End cap
Joint coupler
Drill jig
Application
For Flat Cable
Cable Type
Flat
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
T50
Type
Tow Trolley
Dimensions
Diameter - Saddle
4.94
Overall Length
9.88
Width - Saddle
6.31
Width - Window
5 in
Conductor Related
Max Cable thickness
2.38
Resources and downloads
Specifications
T50-F04-2305T-Z-S Specification Sheet
Brochures
GLEASON_T50_BROCHURE