GLEASON_FESTOONT-50_PRODIMAGE
GLEASON_FESTOONT-50_PRODIMAGE

T50-M06-0602T-Z-S T50 Tow Trolley

Brand:

Gleason Reel

Catalog ID:

T50-M06-0602T-Z-S

T50 Tow Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product details

General

Accessories
  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig
Application
For Round Or Flat Cable
Cable Type
Mixed
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
T50
Type
Tow Trolley

Dimensions

Width - Window
2.62 in

Resources and downloads