HUBBELL
GLEASON_FESTOON-T50TROLLEY_PRODIMAGE
GLEASON_FESTOON-T50TROLLEY_PRODIMAGE
GLEASON_FESTOONT-50_PRODIMAGE

T50-M06-0605I-Z-S T50 Intermediate Trolley

Brand:

Gleason Reel

Catalog ID:

T50-M06-0605I-Z-S

T50 Intermediate Trolley

  • Unique eight wheeled trolleys glide smoothly around curves or along straight sections
  • Sturdy hanger system makes custom installation quick and easy

Product details

General

Accessories

  • Hanger bracket
  • End stop hanger bracket
  • End cap
  • Joint coupler
  • Drill jig

Application

For Round Or Flat Cable

Cable Type

Mixed

Catalog Number

T50-M06-0605I-Z-S

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

T50

Type

Intermediate Trolley

Dimensions

Width - Window

5 in

Resources and downloads